(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Molybdenum Wire, Mo-ø0 Series

Molybdenum Wire, Mo-ø0 Series

Standard Unit Price:
MYR 231.78
Days to Ship :
16 Day(s)

[Features]
·It is a metal with a high melting point, low coefficient of thermal expansion, and high thermal conductivity.

Basic Specifications

  • Size(mm)
    ø 0.9×500
  • Purity
    Mo ≥ 99.95%
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
MYR 231.78

Part Number : 3-5529-01
Days to Ship 16 Day(s)
Standard Unit Price MYR 231.78

Specificationtitle

  • Size(mm)
    -
  • Purity
    -
16 Day(s)
MYR 231.78

Part Number : 3-5529-06
Days to Ship 16 Day(s)
Standard Unit Price MYR 231.78

Specificationtitle

  • Size(mm)
    ø 0.9×500
  • Purity
    Mo ≥ 99.95%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)