(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Projector Screen Tripod Type 1540 x 1155mm

Projector Screen Tripod Type 1540 x 1155mm

Standard Unit Price:
MYR 1,759.98
Days to Ship :
17 Day(s) or more

【Product Specifications】
・Model number: PRS-S75
・Specification: Tripod type
・Screen size (mm): 1540 x 1155
・Screen material: Desk set, floor set/film system, 3 tripod set/mat system

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
MYR 1,759.98

Part Number : 3-5918-02
Days to Ship 17 Day(s) or more
Standard Unit Price MYR 1,759.98

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)