(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Silicon Exhaust Rubber Tube Silicon 6 x 18

Silicon Exhaust Rubber Tube Silicon 6 x 18

Standard Unit Price:
MYR 497.28
Days to Ship :
23 Day(s)

【Product Specifications】
・Material: Silicone rubber
・Available temperature: -70 to +200℃
・Vacuum pressure resistance: 760mmHg 10^-4
・Inner diameter x outer diameter: φ6 x φ18mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23 Day(s)
MYR 497.28

Part Number : 6-590-29
Days to Ship 23 Day(s)
Standard Unit Price MYR 497.28

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)