(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fluorine Rubber Tube 10 x 13.5

Fluorine Rubber Tube 10 x 13.5

Standard Unit Price:
MYR 336.11
Days to Ship :
18 Day(s)

【Product Specifications】
・Material: Fluorine rubber
・Inner diameter x outer diameter: φ10 x φ13.5mm
・Standard length: 30m
・*For number of orders, please use "m" unit.
・*The price is for 1m unit.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
MYR 336.11

Part Number : 6-593-10
Days to Ship 18 Day(s)
Standard Unit Price MYR 336.11

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)