(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Astage, Cooler Box, Montana

Astage, Cooler Box, Montana

Standard Unit Price:
MYR 872.88-
Days to Ship :
8 Day(s)

[Features]
· MTN-10 holds 9 350-ml cans or 6 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· MTN-13 holds 18 350-ml cans or 12 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· MTN-25 holds 15 × 500-ml plastic bottles, 8 1.5-L plastic bottles or 7 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· MTN-35 holds 24 500-ml plastic bottles, or 10 1.5-L or 2-L plastic bottles standing.
· This is based on the standard storage capacity. (This will vary if cold packs are also inside.)

· MTN-45 holds 28 500-ml plastic bottles, or 15 1.5-L or 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with wheels making it easy to pull around by the handle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • 1 Pack (4 pcs.)
  • Clear
Capacity(L)

Refine by

  • 35
  • 46
  • Clear
External Dimensions(mm)

Refine by

  • 550×324×364
  • 635×359×383
  • Clear
Inside Dimension(mm)

Refine by

  • 457×237×313
  • 521×266×313
  • Clear
JAN Code

Refine by

  • 4945296010950
  • 4945296013227
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (4 pcs.)
35
550×324×364
457×237×313
4945296010950
8 Day(s)
MYR 1,073.49

Part Number : MTN-35-PACK
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,073.49
Quantity 1 Pack (4 pcs.)

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Light Blue
  • Capacity(L)
    35
  • External Dimensions(mm)
    550×324×364
  • Inside Dimension(mm)
    457×237×313
  • JAN Code
    4945296010950
  • Mass(g)
    10800
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam
  • Accessory
    Belt 1
  • Refrigerating Agent Usage Amount
    750g・1000g×1
1 Pack (2 pcs.)
46
635×359×383
521×266×313
4945296013227
8 Day(s)
MYR 872.88

Part Number : MTN-45-PACK
Days to Ship 8 Day(s)
Standard Unit Price MYR 872.88
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Light Blue
  • Capacity(L)
    46
  • External Dimensions(mm)
    635×359×383
  • Inside Dimension(mm)
    521×266×313
  • JAN Code
    4945296013227
  • Mass(g)
    9000
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam, Drain Plug Packing: NBR (Nitrile Rubber)
  • Accessory
    Drain tap X 1
  • Refrigerating Agent Usage Amount
    1000×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)