(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ruby Stone Tip (Part Numbers)

Ruby Stone Tip

[Features]
· Vitrified grindstone with different material and particle size, and polishing wood and polishing metal with different hardness.
· Attach to the dedicated holder.
· A high-purity alumina sintered body that's optimal for finishing of high hardness materials.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel

PDF

Part Number

Configured Part Number is shown.

SA7501

 
Part Number
SA7501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 245.76

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Width(mm) 6 Length(mm) 32
Thickness(mm) 3 abrasive grain High-Purity Alumina Sintered Body (Artificial Ruby) Trusco Code 852-9470

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)