(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mini Stick Light EA983RM-132

Mini Stick Light EA983RM-132

Standard Unit Price:
MYR 273.04
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material …Body :PELiquid :Chemistry Radiator Liquid
・Mini size suitable for decoration
・Night training goals Most suitable.
・Stick Lightly Folding Bender, Inside Section Chemistry change Lightting start up..
・Luminescence Color …red
・Luminescence Time …4~6Hour
・size …Dia 4.5×37mm
・Qty. Per Unit …100 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 273.04

Part Number : EA983RM-132
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 273.04

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)