(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mini Stick Light EA983RM-137

Mini Stick Light EA983RM-137

Standard Unit Price:
MYR 385.27
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material …Body :PELiquid :Chemistry Radiator Liquid
・Mini size suitable for decoration
・Night training goals Most suitable.
・Stick Lightly Folding Bender, Inside Section Chemistry change Lightting start up..
・Luminescence Color …red
・Luminescence Time …4~6Hour
・size …Dia 6×50mm
・Qty. Per Unit …100 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 385.27

Part Number : EA983RM-137
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 385.27

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)