(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Overalls, White, FX120C-01

Dustproof Overalls, White, FX120C-01

Standard Unit Price:
MYR 893.71-
Days to Ship :
11 Day(s) or more

[Features]
· Clean room wear.
· Stretchable material is used for the neck and wrists to help prevent dust from escaping.
· "Waveron" material featuring a specially designed cross sectional structure is used to achieve unparalleled comfort.

(i)Caution

  • Accessories (hood, gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 154
  • 160
  • 166
  • 172
  • 178
  • 184
  • Clear
Bust(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Waist(cm)

Refine by

  • 69 to 98
  • 73 to 102
  • 80 to 106
  • 84 to 110
  • 88 to 114
  • 95 to 118
  • Clear
Sleeve length(cm)

Refine by

  • 80
  • 83
  • 86
  • 89
  • 92
  • 95
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
LL
172
124
84 to 110
89
11 Day(s) or more
MYR 893.71

Part Number : 61-0089-44
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 893.71
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Total length(cm)
    172
  • Bust(cm)
    124
  • Waist(cm)
    84 to 110
  • Sleeve length(cm)
    89
  • Inseam(cm)
    78
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)