(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Dustproof Overalls, White × Blue, FC131A-12 61-0089-51

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dustproof Overalls, White × Blue, FC131A-12
Part Number: 61-0089-51

Standard Unit Price: MYR 673.11 Special Price MYR 673.11
Quantity: 1 set
Days to Ship: 11 Day(s) or more

[Features]
· Clean room wear.
· Overalls with a four-sided pattern design for superior operational performance.

(i)Caution

  • Accessories (hood, gloves, boots) sold separately.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    182
  • Bust(cm)
    126
  • Waist(cm)
    86 to 112
  • Sleeve length(cm)
    90
  • Inseam(cm)
    84
  • Color Details
    Blue / Blue$White × blue
  • Specifications
    For men

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)