(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Overalls With Hood, White, FC143C-01

Dustproof Overalls With Hood, White, FC143C-01

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Clean room wear.
· Side fastener type dustproof overalls with integrated hood and mask.

(i)Caution

  • Accessories (gloves, boots) sold separately.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 160
  • 166
  • 172
  • 178
  • 185
  • 192
  • Clear
Bust(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • Clear
Waist(cm)

Refine by

  • 71 to 96
  • 76 to 100
  • 81 to 104
  • 86 to 108
  • 91 to 112
  • 94 to 116
  • Clear
Sleeve length(cm)

Refine by

  • 80
  • 82
  • 84
  • 86
  • 88
  • 90
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
S
160
108
71 to 96
80
11 Day(s) or more
MYR 946.16

Part Number : 61-0089-80
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 946.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    160
  • Bust(cm)
    108
  • Waist(cm)
    71 to 96
  • Sleeve length(cm)
    80
  • Inseam(cm)
    72
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
M
166
112
76 to 100
82
11 Day(s) or more
MYR 946.16

Part Number : 61-0089-81
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 946.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    166
  • Bust(cm)
    112
  • Waist(cm)
    76 to 100
  • Sleeve length(cm)
    82
  • Inseam(cm)
    75
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
L
172
116
81 to 104
84
11 Day(s) or more
MYR 946.16

Part Number : 61-0089-82
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 946.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    172
  • Bust(cm)
    116
  • Waist(cm)
    81 to 104
  • Sleeve length(cm)
    84
  • Inseam(cm)
    78
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
LL
178
120
86 to 108
86
11 Day(s) or more
MYR 946.16

Part Number : 61-0089-83
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 946.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    178
  • Bust(cm)
    120
  • Waist(cm)
    86 to 108
  • Sleeve length(cm)
    86
  • Inseam(cm)
    81
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
3L
185
124
91 to 112
88
11 Day(s) or more
MYR 946.16

Part Number : 61-0089-84
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 946.16
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    185
  • Bust(cm)
    124
  • Waist(cm)
    91 to 112
  • Sleeve length(cm)
    88
  • Inseam(cm)
    84
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
4L
192
128
94 to 116
90
11 Day(s) or more
-

Part Number : 61-0089-85
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    192
  • Bust(cm)
    128
  • Waist(cm)
    94 to 116
  • Sleeve length(cm)
    90
  • Inseam(cm)
    87
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)