(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Jacket, White, FH249C-01

Dustproof Jacket, White, FH249C-01

Standard Unit Price:
MYR 356.62-
Days to Ship :
10 Day(s) or more

[Features]
· Clean room wear.
· A simple separating model with an open collar and raglan sleeves. Designed with an emphasis on operability.

(i)Caution

  • Accessories (cap, gloves, pants, shoes) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Manufacturer Model
    FH249C-01
  • Color Details
    White / Blue / White$Blue
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • Clear
Jacket length(cm)

Refine by

  • 60
  • 63
  • 66
  • 69
  • 72
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
S
110
76
60
20 Day(s) or more
MYR 356.62

Part Number : 61-0092-38
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    60
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
M
114
79
63
20 Day(s) or more
MYR 356.62

Part Number : 61-0092-39
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    63
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
L
118
82
66
20 Day(s) or more
MYR 356.62

Part Number : 61-0092-40
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    66
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
LL
122
85
69
10 Day(s) or more
MYR 356.62

Part Number : 61-0092-41
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    69
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
3L
126
88
72
20 Day(s) or more
MYR 356.62

Part Number : 61-0092-42
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 356.62
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    72
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
4L
130
91
75
20 Day(s) or more
MYR 423.11

Part Number : 61-0092-43
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 423.11
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    75
  • Manufacturer Model
    FH249C-01
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)