(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean Jacket JK274C

Clean Jacket JK274C

Standard Unit Price:
MYR 462.53-
Days to Ship :
20 Day(s) or more

[Features]
· Clean room wear.
· Uses comfortable sweat-absorbent and quick-drying materials.
· Clothing with double layered hems and sleeves for preventing contamination.

(i)Caution

  • Accessories (hood, mask, gloves, pants, shoes) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Manufacturer Model
    JK274C
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 78
  • 81
  • 84
  • 87
  • 90
  • 93
  • Clear
Jacket length(cm)

Refine by

  • 66
  • 69
  • 72
  • 75
  • 78
  • 81
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
110
78
66
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-12
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    110
  • Sleeve length(cm)
    78
  • Jacket length(cm)
    66
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
M
114
81
69
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-13
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    114
  • Sleeve length(cm)
    81
  • Jacket length(cm)
    69
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
L
118
84
72
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-14
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    118
  • Sleeve length(cm)
    84
  • Jacket length(cm)
    72
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
LL
122
87
75
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-15
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    122
  • Sleeve length(cm)
    87
  • Jacket length(cm)
    75
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
3L
126
90
78
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-16
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    126
  • Sleeve length(cm)
    90
  • Jacket length(cm)
    78
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
4L
130
93
81
20 Day(s) or more
MYR 549.27

Part Number : 61-0093-17
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 549.27
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    130
  • Sleeve length(cm)
    93
  • Jacket length(cm)
    81
  • Manufacturer Model
    JK274C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
Blue Colors
S
110
78
66
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-18
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    110
  • Sleeve length(cm)
    78
  • Jacket length(cm)
    66
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
M
114
81
69
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-19
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    114
  • Sleeve length(cm)
    81
  • Jacket length(cm)
    69
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
L
118
84
72
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-20
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    118
  • Sleeve length(cm)
    84
  • Jacket length(cm)
    72
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
LL
122
87
75
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-21
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    122
  • Sleeve length(cm)
    87
  • Jacket length(cm)
    75
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
3L
126
90
78
20 Day(s) or more
MYR 462.53

Part Number : 61-0093-22
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 462.53
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    126
  • Sleeve length(cm)
    90
  • Jacket length(cm)
    78
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
4L
130
93
81
20 Day(s) or more
MYR 549.27

Part Number : 61-0093-23
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 549.27
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • Bust(cm)
    130
  • Sleeve length(cm)
    93
  • Jacket length(cm)
    81
  • Manufacturer Model
    JK274C
  • Color Details
    Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)