(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust-Free Garment, FD300A, Pants, White 4L

Dust-Free Garment, FD300A, Pants, White 4L

Standard Unit Price:
MYR 385.11
Days to Ship :
20 Day(s) or more

[Features]
· Clean room wear.
· Men's pants with a front fastener and draw-string type fully elasticated waist.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Waist(cm)
    76 to 118
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Jacket length(cm)
    81
  • Pants length(cm)
    116
  • Manufacturer Model
    FD300A
  • Color Details
    White / Blue / White$Blue
  • Specifications
    For men
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
20 Day(s) or more
MYR 385.11

Part Number : 61-0093-24
Days to Ship 20 Day(s) or more
Standard Unit Price MYR 385.11
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Pants
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Waist(cm)
    76 to 118
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Jacket length(cm)
    81
  • Pants length(cm)
    116
  • Manufacturer Model
    FD300A
  • Color Details
    Blue / White / White$Blue
  • Specifications
    For men

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)