(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
80 kg × 2.5 m Chain Host

80 kg × 2.5 m Chain Host

Standard Unit Price:
MYR 1,648.16
Days to Ship :
9 Day(s) or more

[Features]
・ Ultra lightweight type
·A long-lifespan hoist-only road chain employed
·Load rating (kg): 80
·Lifting height (m): 2.5
·Weight (kg): 2.8

Basic Specifications

  • Weight (kg)
    2.8
  • Load rating (kg)
    80
  • Lifting height (m)
    2.5
  • Manual Winding Ability
    10 kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
MYR 1,648.16

Part Number : EA987-20
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 1,648.16

Specificationtitle

  • Weight (kg)
    2.8
  • Load rating (kg)
    80
  • Lifting height (m)
    2.5
  • Manual Winding Ability
    10 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support