(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MD,KD-II Joint Socket, Cap

MD,KD-II Joint Socket, Cap

This steel drainage pipe flexible joint can be used by combining a common main body with a flange set suitable for the application.

Part Number

Configured Part Number is shown.

Part Number
CO-32
CO-40
CO-50
CO-65
CO-80
CO-100
CO-125
CO-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Nominal D1 Applicable Pipe O.D.1
(φ)

MYR 39.02

1 Piece(s) 7 Day(s) or more [32A] 1 1/4B(32A)31.75

MYR 39.02

1 Piece(s) 7 Day(s) or more [40A] 1 1/2B(40A)38.1

MYR 46.44

1 Piece(s) 7 Day(s) or more [50A] 2B(50A)50.8

MYR 57.08

1 Piece(s) 7 Day(s) or more [65A] 2 1/2B(65A)63.5

MYR 71.26

1 Piece(s) 7 Day(s) or more [80A] 3B(80A)76.2

MYR 87.46

1 Piece(s) 7 Day(s) or more [100A] 4B(100A)101.6

MYR 144.77

1 Piece(s) 7 Day(s) or more [125A] 5B(125A)127

MYR 183.77

1 Piece(s) 7 Day(s) or more [150A] 6B(150A)152.4

Loading...

  1. 1

Basic Information

Type Flexible Joints Applicable Plumbing Steel pipe / PVC Pipe Applicable Fluid Water / Air
Body Material FC150 Fitting type CO Plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)