(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Sleeve Shirt, Thin Cloth 530

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Cloth 530

Standard Unit Price:
MYR 144.81-
Days to Ship :
4 Day(s) or more

A simple, standard, best-selling product using anti-static material.

[Features]
· Product can be used year-round.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Blue
  • Earth Green
  • Gray
  • Light Beige
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
Gray
7 Day(s) or more
MYR 153.25

Part Number : 530-004-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 153.25
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
4L
Gray
7 Day(s) or more
MYR 161.70

Part Number : 530-004-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 161.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
5L
Gray
7 Day(s) or more
MYR 170.13

Part Number : 530-004-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 170.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
6L
Gray
7 Day(s) or more
MYR 195.46

Part Number : 530-004-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 195.46
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
L
Gray
7 Day(s) or more
MYR 144.81

Part Number : 530-004-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
LL
Gray
7 Day(s) or more
MYR 144.81

Part Number : 530-004-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
M
Gray
7 Day(s) or more
MYR 144.81

Part Number : 530-004-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
S
Gray
7 Day(s) or more
MYR 144.81

Part Number : 530-004-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
3L
Earth Green
7 Day(s) or more
MYR 153.25

Part Number : 530-005-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 153.25
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
4L
Earth Green
7 Day(s) or more
MYR 161.70

Part Number : 530-005-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 161.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
5L
Earth Green
7 Day(s) or more
MYR 170.13

Part Number : 530-005-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 170.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
6L
Earth Green
7 Day(s) or more
MYR 195.46

Part Number : 530-005-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 195.46
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
L
Earth Green
7 Day(s) or more
MYR 144.81

Part Number : 530-005-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
LL
Earth Green
7 Day(s) or more
MYR 144.81

Part Number : 530-005-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
M
Earth Green
7 Day(s) or more
MYR 144.81

Part Number : 530-005-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Green
S
Earth Green
7 Day(s) or more
MYR 144.81

Part Number : 530-005-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Earth Green
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
3L
Blue
7 Day(s) or more
MYR 153.25

Part Number : 530-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 153.25
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
4L
Blue
7 Day(s) or more
MYR 161.70

Part Number : 530-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 161.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
5L
Blue
13 Day(s) or more
MYR 170.13

Part Number : 530-006-5L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 170.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
6L
Blue
12 Day(s) or more
MYR 195.46

Part Number : 530-006-6L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 195.46
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
L
Blue
7 Day(s) or more
MYR 144.81

Part Number : 530-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
LL
Blue
7 Day(s) or more
MYR 144.81

Part Number : 530-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
M
Blue
7 Day(s) or more
MYR 144.81

Part Number : 530-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
S
Blue
7 Day(s) or more
MYR 144.81

Part Number : 530-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
SS
Blue
7 Day(s) or more
MYR 144.81

Part Number : 530-006-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
3L
Light Beige
4 Day(s) or more
MYR 153.25

Part Number : 530-012-3L
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 153.25
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
4L
Light Beige
7 Day(s) or more
MYR 161.70

Part Number : 530-012-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 161.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
5L
Light Beige
7 Day(s) or more
MYR 170.13

Part Number : 530-012-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 170.13
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
6L
Light Beige
7 Day(s) or more
MYR 195.46

Part Number : 530-012-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 195.46
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
L
Light Beige
7 Day(s) or more
MYR 144.81

Part Number : 530-012-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
LL
Light Beige
4 Day(s) or more
MYR 144.81

Part Number : 530-012-LL
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
M
Light Beige
7 Day(s) or more
MYR 144.81

Part Number : 530-012-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
S
Light Beige
7 Day(s) or more
MYR 144.81

Part Number : 530-012-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
SS
Light Beige
7 Day(s) or more
MYR 144.81

Part Number : 530-012-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 144.81
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Light Twill
  • Color Details
    Light Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)