(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Sleeved Jacket 11401

Click this image to zoom it.

Move the mouse over the image to zoom

Long Sleeved Jacket 11401

Standard Unit Price:
MYR 214.91-
Days to Ship :
7 Day(s) or more

[Features]
· Simple and generally versatile standard style using fabric made in Japan.
· Chest pen pocket: Features a pen pocket on the left breast convenient for storing pens, rulers, etc.
· Sleeve pen pocket: Equipped with a pen pocket positioned on the sleeve for easy removal.
· Pocket for smartphones: Equipped with a mini-pocket on the inside of the pocket optimal for storing smartphones.
· Elbow tuck: By placing a tuck on the elbow the arm can bend easily.
· Side pocket: Pocket convenient for storing small items or memo pads.
· Button with logo: Dot buttons feature Aitoz' original logo.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Charcoal
  • Navy
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
Silver gray
7 Day(s) or more
MYR 223.35

Part Number : 11401-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
4L
Silver gray
7 Day(s) or more
MYR 231.80

Part Number : 11401-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 240.24

Part Number : 11401-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
L
Silver gray
12 Day(s) or more
MYR 214.91

Part Number : 11401-003-L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 214.91

Part Number : 11401-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
M
Silver gray
12 Day(s) or more
MYR 214.91

Part Number : 11401-003-M
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 214.91

Part Number : 11401-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
3L
Navy
12 Day(s) or more
MYR 223.35

Part Number : 11401-008-3L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
4L
Navy
7 Day(s) or more
MYR 231.80

Part Number : 11401-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
5L
Navy
12 Day(s) or more
MYR 240.24

Part Number : 11401-008-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 240.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
L
Navy
12 Day(s) or more
MYR 214.91

Part Number : 11401-008-L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
LL
Navy
12 Day(s) or more
MYR 214.91

Part Number : 11401-008-LL
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
M
Navy
7 Day(s) or more
MYR 214.91

Part Number : 11401-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Navy Blue
S
Navy
7 Day(s) or more
MYR 214.91

Part Number : 11401-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
3L
Charcoal
7 Day(s) or more
MYR 223.35

Part Number : 11401-014-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
4L
Charcoal
7 Day(s) or more
MYR 231.80

Part Number : 11401-014-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
5L
Charcoal
7 Day(s) or more
MYR 240.24

Part Number : 11401-014-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 240.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
L
Charcoal
7 Day(s) or more
MYR 214.91

Part Number : 11401-014-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
LL
Charcoal
12 Day(s) or more
MYR 214.91

Part Number : 11401-014-LL
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
M
Charcoal
7 Day(s) or more
MYR 214.91

Part Number : 11401-014-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides
1 Pair
Gray
S
Charcoal
7 Day(s) or more
MYR 214.91

Part Number : 11401-014-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    Polyester 100%
  • Material
    Twill
  • Color Details
    Charcoal
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Magic Tape
    Flap Pockets
  • Pocket 1
    Pocket on Both Sides

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)