(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Suction Can for Ethylene Oxide KGC-10EOG

Suction Can for Ethylene Oxide KGC-10EOG

Standard Unit Price:
MYR 213.46
Days to Ship :
12 Day(s) or more

Canister for lightweight and compact gas masks.
[Features]
· Canister for direct-coupling type compact gas masks.
· Compatible with G-7/GW-7/HV-7 types.
· Lightweight and compact, and easy to use.
· Usable as a canister (S1) with dustproof functionality when mounted with the Mighty Micron 10 type -02.
· Filter stay 10 type is required.
· Use fit tester U type.
[Applications]
· Optimal for sterilizer maintenance work, etc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For ethylene oxide
  • Adaptive Canisters(Minutes)
    30
  • Test Gas
    Ethylene Oxide
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.003(30)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 Pack (5 pcs.)
Part Number
Inner capacity

Refine by

  • 1 Pack (5 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs.)
12 Day(s) or more
MYR 213.46

Part Number : KGC-10EOG
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 213.46
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For ethylene oxide
  • Adaptive Canisters(Minutes)
    30
  • Test Gas
    Ethylene Oxide
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.003(30)
  • Usable Mask
    G-7/GW-7/HV-7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)