(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gas Mask For Low Concentration 0.1% or Less GM76-S/GM70D

Gas Mask For Low Concentration 0.1% or Less GM76-S/GM70D

Standard Unit Price:
MYR 233.67-
Days to Ship :
8 Day(s)

AS ONE Corporation Gas Mask, Anti-Gas Mask (0.1% or Less for Low Concentration) GM76-S / GM70D

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • M
  • M/E
  • Clear
Manufacturer Product Name

Refine by

  • Gas mask GM70D
  • Gas mask GM76-sM/E
  • Clear
Manufacturer Model Number

Refine by

  • GM70D
  • GM76-S
  • Clear
JAN Code

Refine by

  • 4959382101606
  • 4959382324630
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
M/E
Gas mask GM76-sM/E
GM76-S
4959382324630
8 Day(s)
MYR 233.67

Part Number : 1-8897-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 233.67
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M/E
  • Manufacturer Product Name
    Gas mask GM76-sM/E
  • Manufacturer Model Number
    GM76-S
  • JAN Code
    4959382324630
  • Features
    -
  • Footnotes
    Canister is not included.
  • Specification details
    -
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    145 or less (mask component)
  • National Certification Number
    No. TN304
1 pc.
M
Gas mask GM70D
GM70D
4959382101606
8 Day(s)
MYR 542.38

Part Number : 8-3016-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 542.38
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM70D
  • Manufacturer Model Number
    GM70D
  • JAN Code
    4959382101606
  • Features
    Speaking diaphragm provided, facilitating clear conversations even while wearing masks.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / NBR (Nitrile Rubber)
  • Weight(g)
    165
  • National Certification Number
    No. TN16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)