(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Spring Winding Screen CKL-HBX (Box Integrated Type) / CKL (Top Plate Type)

Spring Winding Screen CKL-HBX (Box Integrated Type) / CKL (Top Plate Type)

Standard Unit Price:
MYR 3,529.06-
Days to Ship :
14 Day(s) or more

· Allows for manufacturing from 70 to 250". · Includes a rotary stop mechanism and speed controller by default, so locking/unlocking of the screen is easy, and winding can be carried out slowly. · (Sold separately) 16:9 or 16:10 formats are also available separately.

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 114×85×1886
  • 114×85×2292
  • 114×85×2698
  • 159×175×5540
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
114×85×1886
14 Day(s) or more
MYR 3,529.06

Part Number : 242-663
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,529.06
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    114×85×1886
1 Set
114×85×2292
14 Day(s) or more
MYR 4,039.69

Part Number : 242-666
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,039.69
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    114×85×2292
1 Set
114×85×2698
14 Day(s) or more
MYR 5,757.29

Part Number : 242-669
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,757.29
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    114×85×2698
1 Set
159×175×5540
14 Day(s) or more
MYR 31,660.51

Part Number : 242-678
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 31,660.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    159×175×5540

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)