(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Nitrist Tough

Nitrist Tough

Standard Unit Price:
MYR 101.88
Days to Ship :
5 Day(s)

[Features]
· Excellent fit with little pressure for working long periods of time.
· Excellent piercing strength, oil resistance and elasticity.
· The inside is processed for smooth glove wearing and removal.
· Conforms with the Food Sanitation Act of Japan.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • 100 pcs.
Part Number

Refine by

  • 100 pcs.
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • Clear
Quantity

Refine by

  • 0404237641
  • 0404237642
  • 0404237643
  • 0404237644
  • 0404237645
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 pcs.
SS
0404237641
5 Day(s)
MYR 101.88

Part Number : 0404-23-76-41
Days to Ship 5 Day(s)
Standard Unit Price MYR 101.88
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    SS
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Quantity
    0404237641
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • RoHS
    10
100 pcs.
S
0404237642
5 Day(s)
MYR 101.88

Part Number : 0404-23-76-42
Days to Ship 5 Day(s)
Standard Unit Price MYR 101.88
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    S
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Quantity
    0404237642
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • RoHS
    10
100 pcs.
M
0404237643
5 Day(s)
MYR 101.88

Part Number : 0404-23-76-43
Days to Ship 5 Day(s)
Standard Unit Price MYR 101.88
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    M
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Quantity
    0404237643
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • RoHS
    10
100 pcs.
L
0404237644
5 Day(s)
MYR 101.88

Part Number : 0404-23-76-44
Days to Ship 5 Day(s)
Standard Unit Price MYR 101.88
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    L
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Quantity
    0404237644
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • RoHS
    10
100 pcs.
LL
0404237645
5 Day(s)
MYR 101.88

Part Number : 0404-23-76-45
Days to Ship 5 Day(s)
Standard Unit Price MYR 101.88
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    LL
  • Detail Type
    For Both the Left and Right, Powder Free
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    883
  • Quantity
    0404237645
  • Thickness(mm)
    Approximately 0.1
  • Material Quality
    Nitrile Rubber
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)