(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HATAYA NWSC-HP102 High-Pressure Water Hose Reel (Automatic Winding) (For Outdoor Use) 10 m, 6.4 mm Internal Diameter, 13.3 mm Outer Diameter, Rubber

HATAYA NWSC-HP102 High-Pressure Water Hose Reel (Automatic Winding) (For Outdoor Use) 10 m, 6.4 mm Internal Diameter, 13.3 mm Outer Diameter, Rubber

Standard Unit Price:
MYR 7,805.68
Days to Ship :
22 Day(s)

Reliably supports work performed using high-pressure water. Can easily handle high-pressure washing during car washes, at vehicle repair shops, food product factories, etc.
[Features]
· With a high-pressure swivel joint.
· The inside of the main body features a rain-proof structure that prevents the intrusion of water.
· The rotary sections and center shaft (water passages) feature SUS-constructed high-pressure specifications. With safety lock for fixing drums.
· Secondary side includes an intermediate nipple. When using the intermediate nipple, G1/4 will be R1/4 and G3/8 will be R3/8.
[Materials]
· Hose: Rubber

Basic Specifications

  • Product Type
    Watering tool
  • Compatible Hose Length (mm)
    10,000
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    6.4 × 13.3
  • Normal Operating Pressure(MPa)
    7
  • Disc outer diameter(mm)
    ø340
  • Drum Outer Diameter(mm)
    ø265
  • Drum Width(mm)
    135
  • Mounting bracket primary side
    Rc1/4 (female)
  • Mounting bracket secondary side
    G1/4 (female)
  • JAN Code
    4930510101231
  • Trusco Code
    827-9252
  • Mass(kg)
    20.9
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s)
MYR 7,805.68

Part Number : NWSC-HP102
Days to Ship 22 Day(s)
Standard Unit Price MYR 7,805.68
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose Length (mm)
    10,000
  • Compatible Hose (mm) Inner Diameter×Outer Diameter
    6.4 × 13.3
  • Normal Operating Pressure(MPa)
    7
  • Disc outer diameter(mm)
    ø340
  • Drum Outer Diameter(mm)
    ø265
  • Drum Width(mm)
    135
  • Mounting bracket primary side
    Rc1/4 (female)
  • Mounting bracket secondary side
    G1/4 (female)
  • JAN Code
    4930510101231
  • Trusco Code
    827-9252
  • Mass(kg)
    20.9

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time