(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/4 "(19 mm) Hex Bit 107-22

Impact Socket 3/4 "(19 mm) Hex Bit 107-22

Standard Unit Price:
MYR 81.48-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Shaft measurements(mm)
    22

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 50
  • 55
  • Clear
Trusco Code

Refine by

  • 812-0166
  • 812-0165
  • 812-0164
  • 812-0163
  • 812-0162
  • 812-0161
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
812-0161
15 Day(s)
MYR 81.48

Part Number : 107.22-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 81.48

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0161
  • Mass(g)
    140
50
812-0162
15 Day(s)
MYR 82.16

Part Number : 107.22-22
Days to Ship 15 Day(s)
Standard Unit Price MYR 82.16

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0162
  • Mass(g)
    162
50
812-0163
15 Day(s)
MYR 90.28

Part Number : 107.22-24
Days to Ship 15 Day(s)
Standard Unit Price MYR 90.28

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0163
  • Mass(g)
    176
50
812-0164
15 Day(s)
MYR 101.41

Part Number : 107.22-27
Days to Ship 15 Day(s)
Standard Unit Price MYR 101.41

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0164
  • Mass(g)
    200
50
812-0165
15 Day(s)
MYR 128.58

Part Number : 107.22-30
Days to Ship 15 Day(s)
Standard Unit Price MYR 128.58

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    50
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0165
  • Mass(g)
    227
55
812-0166
15 Day(s)
MYR 129.08

Part Number : 107.22-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 129.08

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    22
  • Trusco Code
    812-0166
  • Mass(g)
    243

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)