(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Screwdriver Socket & Bit, B-40, Bit Extension Bar

Screwdriver Socket & Bit, B-40, Bit Extension Bar

Standard Unit Price:
MYR 121.03
Days to Ship :
15 Day(s)

[Features]
· Extension bar for the screwdriver socket and bit currently in use.
· Holding is done with the rubber holder.
· Uses a special steel (quenched) with high durability at a reasonable cost.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 121.03

Part Number : 4BHD07
Days to Ship 15 Day(s)
Standard Unit Price MYR 121.03

Specificationtitle

  • Product Type
    Adapter for Impact Socket (For Electric Driver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)